Product LEDWA70XD5-XQ
Pick-to-Light
Placement Sensor
Capacitive Button
Order number: 3026241Alternative order number : 26241
- Protection class IP67
- Cable with male end M12 x 1, 4-pin, 150 mm
- Job light, green
- Mispick, red
- Actuation, yellow
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488262419 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 159 g |
Technical Data
| Function | Touch Button |
| Number of colors/segments | 3 |
| Output function | NO contact, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |

