Product  SLM80B6Q

Temperature Detection

With Current Output and PNP/NPN Transistor Switching Output

Order number: 100000809
    • Miniature design
    • Factory setting 0…50 °C (other settings on request)
    • Parameterizable via IO-Link
    • Analog output 4…20 mA (2-wire)
    • Switching output
    • Compression fitting process connection
    • Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)
#

General data

EAN 4047101443233
eCl@ss-Code (V5.1.4): 27200206 -/- Transducer (temperature)
Customs tariff number 90251900900
Country of origin IT
Weight 1 g

Technical Data

Design Without display (integrated probe)
Operating voltage 8…32 VDC
Output function NO/NC programmable, PNP/NPN
Current output 4…20 mA
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)
Ambient temperature -40…+80 °C
Protection class IP67
Approvals CE

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top