Product TL50HGYRAQP
Vision System
Area Light
Order number: 3016215Alternative order number : 16215
- Sealed stainless steel housing
- Protection class: IP68
- Color: white
- Power supply: 24 VDC
- M12 x 1 male
- Plastic window, opaque

General data
| EAN | 662488162153 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 828 g |
Technical Data
| Function | Area light |
| Light type | White |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Stainless steel |
| Window material | Plastic, diffuse |
| Ambient temperature | 0…+50 °C |
| Protection class | IP68 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

