Product TL50GYRBQ
Photoelectric Sensor
Switching Light Screen
Receiver
Order number: 3071821Alternative order number : 71821
- Cable with M12 × 1 male connector, 5-pin, 0.15 m
- Protection class IP65
- Scan field 838 mm
- Minimum target size 9.5 mm
- Operating voltage: 10 … 30 VDC
- Programmable connection for reduced sensing range
- 2 slot nuts including M5 screws for wall mounting included in the scope of delivery

General data
| EAN | 662488718213 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 986 g |
Technical Data
| Function | Light screen |
| Scan field | 838 mm |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.20 m |
| Housing material | Metal, AL, Grey |
| Window material | Plastic |
| Ambient temperature | -20…+70 °C |
| Protection class | IP65 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |

