Product R55FH2OQ
Vision System
Area Light
Order number: 3016051Alternative order number : 16051
- High-intensity area light
- Light intensity, adjustable
- Protection class: IP50
- Color: white
- Light intensity, adjustable
- Power supply: 24 VDC
- Pigtail M12x1, 0.15 m

General data
| EAN | 662488160517 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 282 g |
Technical Data
| Function | Area light |
| Design | Rectangular |
| Construction size | 76.2 x 76.2 x 29.2 mm, |
| Light type | White |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, Low-carbon steel |
| Ambient temperature | 0…+50 °C |
| Protection class | IP50 |
Connectivity accessories
|
Q50AP W/30 | 3067617 |
|
K50APT2YRCQP | 3800873 |
Functional accessories
|
WKH4.4-40/TFG | 6934945 |
|
WLC60CW340GFAR | 3086884 |

