Product  QS30AFF400Q5

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3033422

Alternative order number : 33422

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488334222
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 37 g

Technical Data

Function Opposed mode sensor
Operating mode Receiver
Design Tube
Construction size M18 x 1
Range 0…20000 mm
Operating voltage 10…30 VDC
Output function Connection programmable, PNP
Electrical connection Connector, M12 × 1
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67/IP69
Special features Chemical-resistant, Encapsulated, Wash down

Select Country

Turck worldwide

to top