Product  S18UUAQ

Inductive Sensor

With Extended Switching Distance

Order number: 1515503
    • Rectangular, height 60 mm
    • Plastic, PBT‐GF30‐V0
    • Factor 1 for all metals
    • Increased switching distance
    • Protection class IP68
    • Resistant to magnetic fields
    • Extended temperature range
    • Auto-compensation protects against pre-damping
    • One-sided fitting possible
    • DC 4-wire, 10…65 VDC
    • Changeover contact, NPN output
    • Terminal chamber
#

General data

EAN 4047101071061
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 766 g

Technical Data

Design Rectangular
Construction size 130 x 75 x 60 mm, K90SR
Operating voltage 10…65 VDC
Switching element function Complementary contact
Output function NPN
Electrical connection Terminal chamber
Housing material Plastic, PBT-GF30-V0
Ambient temperature -30…+85 °C
Protection class IP68
Special features uprox+, Factor 1, Resistant to magnetic fields

Mounting accessories

6836476
6832853

Connectivity accessories

3800873
3067617
6630863
4618600

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top