Product LX3RSRQ
Photoelectric Sensor
Switching Light Screen
Receiver
Order number: 3002668Alternative order number : 02668
- Cable with male end M12 × 1, 5-pin, 0.15 m
- Protection class IP65
- Scan field 67 mm
- Minimum target size 5.6 mm
- Operating voltage: 10 … 30 VDC
- Programmable connection for reduced sensing range
- 2 slot nuts including M5 screws for wall mounting included in the scope of delivery

General data
| EAN | 662488026684 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 246 g |
Technical Data
| Function | Light screen |
| Operating mode | Receiver |
| Design | Rectangular |
| Construction size | 31.8 x 25.4 x 113.4 mm, LX |
| Range | 75…200 mm |
| Scan field | 67 mm |
| Optical resolution | 5.6 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Current output | 125 mA |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.20 m |
| Housing material | Metal, AL, Grey |
| Ambient temperature | -20…+70 °C |
| Protection class | IP65 |
Connectivity accessories
|
RKC4.5T-2/TEL
Connection cable, M12 female connector, straight, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625016 |
|
WKC4.5T-2/TEL
Connection cable, M12 female connector, angled, 5-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625028 |

