Product BI4-G12-AP6X-V1131
Radar Sensor
Distance/Object Detection
Order number: 100030153- Blind zone: 35 cm
- Range: 30 m
- Resolution: 1 mm
- Cone angle of the radar beam: Narrow ±2.5°
- Approved acc. to ETSI 305550-2
- Approved acc. to FCC/CFR 47 Part 15.
- M12 × 1 male connector, 4-pin
- Operating voltage 18…33 VDC
- Operating voltage 10…33 VDC (in SIO mode)
- Switching output switchable between PNP/NPN
- IO-Link
- M30 cylindrical design, stainless steel

General data
| EAN | 4047101557367 |
| eCl@ss-Code (V5.1.4): | 27200505 -/- Radar level measurement |
| Customs tariff number | 85261000900 |
| Country of origin | DE |
| Weight | 320 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M30 x 1.5 |
| Operating voltage | 18…33 VDC |
| Output function | NO/NC programmable, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4401 (AISI 316) PTFE |
| Ambient temperature | -25…+65 °C |
| Protection class | IP67/IP69K |
Data Sheets
| German | 381 KB |
| English | 381 KB |
| French | 382 KB |
| Spanish | 382 KB |
| Czech | 382 KB |
| Dutch | 381 KB |
| Romanian | 382 KB |
| Russian | 566 KB |
| Polish | 382 KB |
| Chinese | 451 KB |
| Turkish | 382 KB |
Approval/Declaration
| UL Approval | 157 KB |
| EU Declaration of Conformity | 118 KB |
| Radio Approval for USA | 351 KB |
| Radio Approval for Korea | 286 KB |
Configuration File
Configuration Software
Manual
Product Flyer
Quick Start Guide
Software
Mounting accessories
|
PT0.25R-1501-I2-H1143/D840 | 100004275 |
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |
Connectivity accessories
|
TL50BLYAOS | 3805203 |

