Product NI4-DS20-2AP6X2
Photoelectric Sensor
Opposed Mode Sensor (Emitter/Receiver)
Miniature Sensor
Order number: 3070641Alternative order number : 70641
- Cable with male end M12 × 1, PVC, 150 mm
- Protection class IP67
- Ambient temperature: -20…+55 °C
- Ideal for confined spaces
- Operating voltage: 10…30 VDC
- PNP switching output, light operation

General data
| EAN | 662488706418 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 41 g |
Technical Data
| Design | Tube |
| Construction size | M8 x 1 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, light operation, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
RKS4.4T-1.5-WSS4.4T/TXL | 6628914 |
|
WSC4.4T-0.3/TEL | 6625094 |
|
BI2-EG08K-AN6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4669500 |

