Product BI20U-MT30-VP6X-H1141
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6626540- Female M8, angled, 3-pin
- Male M12, straight, 3-pin
- Jacket material: PVC
- Jacket color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101288001 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 78 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -5…+80 °C |
Mounting accessories
|
FSFD54PL-0.5/M16 | 100028355 |
|
AIH401-N | 6884269 |
Connectivity accessories
|
PKG4M-1-PKW4M/TEL | 6633158 |

