Product BI6U-M12-VP6X 7M
Photoelectric Sensor
Convergent Mode Sensor
Miniature Sensor
Order number: 3063075Alternative order number : 63075
- Cable with male end, M8 × 1, 3-pin, PVC, 150 mm
- Operating voltage: 10…30 VDC
- Ultra flat design
- PNP switching output, light operation

General data
| EAN | 662488630751 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 41 g |
Technical Data
| Design | Rectangular |
| Construction size | 4.7 x 12 x 25.1 mm, VS2 |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, light operation, PNP |
| Electrical connection | Cable with connector, M8 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |

