Product  NI8U-S12-AN6X

I/O Hub for Connection of Digital Signals to IO-Link Master

8 Universal Digital Channels, 4 M12 Ports

Order number: 100002596
    • Glass fiber reinforced housing
    • Shock and vibration tested
    • Fully potted module electronics
    • Protection classes IP65, IP67, IP69K
#

General data

EAN 4047101465709
eCl@ss-Code (V5.1.4): 27250307 -/- Technology module (periphery)
Customs tariff number 85176200000
Country of origin DE
Weight 160 g

Technical Data

Ambient temperature -40…+70 °C
Protection class IP65/IP67/IP69K

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top