Product NI8U-S12-AP6X
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3045784Alternative order number : 45784
- Male M12 × 1, 4-pin
- Metal housing, ZN, black
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage 10…30 VDC
- PNP switching output
- Light/dark operation

General data
| EAN | 662488457846 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 100 g |
Technical Data
| Design | Rectangular |
| Construction size | 48.5 x 12.7 x 60.2 mm, QM42 |
| Operating voltage | 10…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Wash down |

