Product NI8U-EM12-AP6X-H1141
Pick-to-Light
Placement Sensor
Order number: 3807534Alternative order number : 807534
- Protection class IP54
- Shielded cable with M12 × 1 male connector, 4-pin, 150 mm
- Operating voltage 10…30 VDC
- RGB-LED display with up to 14 different light colors
- Capacitive Sensor
- 3-digit, 7-segment display

General data
| EAN | 662488059286 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 128 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 10…30 VDC |
| Communication protocol | Modbus RTU |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP54 |
| Special features | I/O module-compatible |
Data Sheets
| German | 396 KB |
| English | 395 KB |
| French | 396 KB |
| Spanish | 396 KB |
| Czech | 396 KB |
| Dutch | 396 KB |
| Romanian | 396 KB |
| Russian | 532 KB |
| Polish | 397 KB |
| Chinese | 468 KB |
| Turkish | 396 KB |
General Catalog
Manual
| Instructions for Use (English) | 962 KB |
| Modbus Register Mapping | 129 KB |
| Pick-IQ Devices — Instructions for Use (DE) | 4985 KB |
Product Flyer
Mounting accessories
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |
Connectivity accessories
|
RSC4.4T-15/TXL1075 | 6636415 |
|
FLTR635-27
Bandpass filter red, 27 mm diameter suitable for LCFxxLEVMP lenses |
3097530 |

