Product NI8U-MT12H-AN6X-H1141
LED Signal Light
Tower Light
Order number: 3010475Alternative order number : 10475
- With beeper
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
- Beeper max. 92 dB

General data
| EAN | 662488104757 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 216 g |
Technical Data
| Design | Smooth barrel |
| Operating voltage | 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS/Polycarbonate, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |
Mounting accessories
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
PT10R-1004-U1-DA91 | 6836254 |
|
RJ45S-FKSDD-4422-5M | 6636972 |
Connectivity accessories
|
SSD.I.AUTOMOTIVE-GM_GCCL.KO | DP000113_KR |

