Product NI8U-M12-AP6X
LED Linear Light
In the Plastic Housing
Order number: 3802053Alternative order number : 802053
- Protection class IP67
- Connection: Cable, PVC, 2 m
- Length of the illuminated area L: 846.4 mm
- Color: White
- Operating voltage: 10…15 VDC or 20…27 VDC
- Dimmable from 25 to 100 % with up to 1000 Hz over the input signal
- Cascadable

General data
| EAN | 662488014216 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 1 g |
Technical Data
| Design | Smooth barrel |
| Construction size | 920 x 30.6 x 15.5 mm, WLS15 |
| Operating voltage | 10…27 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC PA, Anodized |
| Ambient temperature | -40…+60 °C |
| Protection class | IP66/IP67 |

