Product BI5U-EM18-AN6X
HF Read/Write Head
Order number: 7030002- Threaded barrel, M18 x 1
- Chrome-plated brass
- Powered and operated only via connection to BL ident interface module
- Electrical connection only via BL ident extension cable

General data
| EAN | 4047101114966 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 84719000000 |
| Country of origin | DE |
| Weight | 68 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M18 x 1 |
| Mounting conditions | Non-flush |
| Operating voltage | 10…30 VDC |
| Output function | Read/Write |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
|
VAS22-S80E-0.3-RSC5.31T/TXL | 6606506 |
|
PKGC4.5S-10-RSC4.5T/TXL1405 | 6635762 |

