Product NI10U-EM12EWD-VP44X-H1141
Industrial Ethernet Cable
Extension Cable
Order number: 6635337- Ethernet cable: 4-pin, AWG 22
- CAT 5E
- Jacket material: PUR
- Jacket color: green
- Shielding: overlapping aluminum foil, tinned copper wire
- Jacket diameter: 6.5 mm
- Suitable for drag chain use
- Oil resistant acc. to IEC 60811-2-1 and UL13
- Halogen free acc. to IEC 60754
- Flame retardant acc. to IEC 60332-1-2 and UL FT2, UN/ECE R118
- RoHS compliant
- PNO compliant
- UL
- RJ45 male connector
- M12 male connector, straight, D-coded
- Cable length: 20 m

General data
| EAN | 4047101586770 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1244 g |
Technical Data
| Cable length | 20.0 m |
| Ambient temperature | -30…+80 °C |
Mounting accessories
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |
Connectivity accessories
|
QS186EQ7 | 3066425 |
|
TB-8M8Z-3-5 | UX09109 |

