Product NI10U-M12-RP6X-H1141
Incremental Encoder
Industrial Line
Order number: 100010214- Clamping flange, Ø 58 mm
- Solid shaft, Ø 6 mm × 10 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 6000 rpm (continuous operation 3000 rpm)
- 10…30 VDC
- Push-pull/HTL invertible
- Pulse frequency max. 300 kHz
- M12 × 1 male connector, 8-pin
- 512 pulses per revolution

General data
| EAN | 4047101553574 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | DE |
| Weight | 400 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Output function | Push-Pull/HTL |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc |
| Ambient temperature | -40…+85 °C |
| Protection class | IP67 |
Mounting accessories
|
PT0.25R-1501-I2-H1143/D840 | 100004275 |
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |

