Product BI4U-EM12WD-AN6X
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3025801Alternative order number : 25801
- Cable, PVC, 2 m
- Protection class IP67
- Connection cable, 9 m
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light/dark operation

General data
| EAN | 662488258016 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 609 g |
Technical Data
| Design | Rectangular with thread |
| Construction size | 53.3 x 12.3 x 30.7 mm, Mini Beam |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
| Special features | Encapsulated |
Mounting accessories
|
IA1.53SMTA
Glass fiber, sensing mode: Opposed mode, compact head (ø 1.5 mm), head angled (90°), flexible stainless steel sheath, ambient temperature -140 °C …+250 °C |
3021056 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |

