Product BI4U-M12-AN6X-H1141
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3031928Alternative order number : 31928
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Selectable light/dark operation or light operation with alarm function
- Operating voltage: 10…30 VDC
- PNP switching output, changeover

General data
| EAN | 662488319281 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 151.5 g |
Technical Data
| Design | Rectangular |
| Construction size | 30 x 25 x 50.2 mm, Q25 |
| Operating voltage | 10…30 VDC |
| Output function | Connection programmable, PNP |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP69 |
| Special features | Chemical-resistant, Encapsulated, Wash down |
Mounting accessories
|
IA1.53SMTA
Glass fiber, sensing mode: Opposed mode, compact head (ø 1.5 mm), head angled (90°), flexible stainless steel sheath, ambient temperature -140 °C …+250 °C |
3021056 |
|
PT0.25R-1501-I2-H1143/D840 | 100004275 |
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |
Connectivity accessories
|
T18AW3FF25Q1 | 3058393 |

