Product NI10U-M12-AP6X-V1131
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3058020Alternative order number : 58020
- Male M12 × 1, 5-pin
- Protection class IP67
- Teach button
- 10-segment bargraph
- Switch-off delay (no delay, 20 ms, 40 ms)
- Operating voltage: 10…30 VDC
- Switching output, bipolar
- Light or dark operation

General data
| EAN | 662488580209 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 121 g |
Technical Data
| Design | Rectangular |
| Construction size | 97 x 30 x 25 mm, R55F |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Switching frequency | 10.0 kHz |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
| Special features | keep/defer, Wash down |
Mounting accessories
|
PT0.25R-1501-I2-H1143/D840 | 100004275 |
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |
Connectivity accessories
|
TL50BLYAOS | 3805203 |

