Product BI2U-MT12-AP6X-H1141
Inductive Sensor
With Analog Output
Order number: 1533003- Threaded barrel, M8 x 1
- Stainless steel, 1.4427 SO
- 3‐wire, 15…30 VDC
- Analog output
- 0…10 V
- Cable connection

General data
| EAN | 4047101145830 |
| eCl@ss-Code (V5.1.4): | 27270802 -/- Indcutive distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | PL |
| Weight | 59 g |
Technical Data
| Design | Threaded barrel |
| Construction size | M8 x 1 |
| Measuring range | 0.25…1.25 mm |
| Mounting conditions | Flush |
| Operating voltage | 15…30 VDC |
| Output function | Analog output |
| Voltage output | 0…10 V |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Stainless steel, 1.4427 SO |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
PT10R-1004-U1-DA91 | 6836254 |
|
RJ45S-FKSDD-4422-5M | 6636972 |
Connectivity accessories
|
SSD.I.AUTOMOTIVE-GM_GCCL.KO | DP000113_KR |

