Product BI2-EM12-VP6X 7M
Measuring Light Screen
Emitter
Order number: 3038539Alternative order number : 38539
- Minimum target size 9.7 mm
- Scan field 1810 mm
- Max. sensing range 4.6 m
- Operating voltage 11.8…12.2 VDC (from controller)
- Protection class IP65
- Adjustment via software

General data
| EAN | 662488385392 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 4700 g |
Technical Data
| Design | Rectangular |
| Construction size | 38.1 x 38.1 x 1877 mm, Mini Array |
| Operating voltage | 11.4…14 VDC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Metal, AL |
| Ambient temperature | -20…+70 °C |
| Protection class | IP65 |
Mounting accessories
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |

