Product NI15-P30SR-AN6X
Mounting Accessories
Mounting Kit
Order number: 6900287Mounting kit for larger rotary actuators:
Ø spacer plate and snap ring: max. 65 mm
Hole pattern on flange surface: 30 x 80 mm (30 x 130 mm)
Connection shaft (shaft extension) height: 30 mm/Ø: max. 30 mm
Included in delivery:
1 spacer plate 20 mm
1 spacer ring 10 mm
Mounting the spacer plate:
2 cylinder screws M5 x 35 [DIN 912‐A2]
2 lock washers A5 [DIN 137‐A2]
Mounting the puck with spacer ring:
1 countersunk screw M6 × 35 [DIN 7991-A2]

General data
| EAN | 4047101112481 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 75 g |
Technical Data
| Design | Accessories for dual sensor |
| Housing material | Plastic, POM |
Mounting accessories
|
RKS4T-2/TXL
Connection cable, M12 female connector, straight, 3-pin, shielding on coupling nut; cable length: 2 m, jacket material: PUR, black; cULus approval |
6626293 |
|
FSFD54PL-0.5/M16 | 100028355 |
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
|
AIH401-N | 6884269 |

