Product RU100U-M18M-AP8X2-H1151
Safety Light Curtain
Receiver
Order number: 3071222Alternative order number : 71222
- M12 × 1 male connector, 8-pin
- Blanking function
- Protection class IP65
- Adjustments via DIP switch
- Operating voltage 24 VDC ± 15 %
- Resolution 14 mm
- Scan field 450 mm
- All devices incl. two EZA-MBK-11 mounting brackets; devices with a length of 900 mm or more additionally incl. one EZA-MBK-12
- Personnel safety category 4, PL e acc. to EN ISO 13849‐1:2008
- Type 4 acc. to IEC 61496‐1,‐2
- SIL 3 to IEC 61508

General data
| EAN | 662488712228 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 1261 g |
Technical Data
| Function | Light screen |
| Design | Rectangular |
| Construction size | 45 x 36 x 522 mm, EZ-Screen |
| Range | 100…6000 mm |
| Operating voltage | 20…28 VDC |
| Switching element function | 2 x NC contact |
| Output function | 2 × PNP |
| Current output | 0…500 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | 0…+50 °C |
| Protection class | IP65 |
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
Functional accessories
|
PS001D-502T-2UPN8X-H1141 | 6834112 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
SLSCR14-1050Q8 | 3072422 |

