Product RU40L-M18M-UP8X2-H1151
TXF700 HMI Product Series in IP67
21″ Display with TX VisuPro Runtime
Metal Housing with Full IP67 Protection, Glass Front with Capacitive Touch
Order number: 100017849- 21" TFT widescreen color display
- LED backlight
- 1920 × 1080 pixel resolution
- 16 M colors
- Capacitive touch screen, multi-touch and gesture control
- 1 RJ45 PoE Ethernet Port 10/100 Mbps
- 1 USB host port
- Wi-Fi functionality as an access point/client
- Integrated temperature sensor and 3-axis accelerometer
- Front RGB LED
- Integrated beeper

Data Sheets
| German | 383 KB |
| English | 378 KB |
| French | 379 KB |
| Spanish | 1205 KB |
| Czech | 378 KB |
| Dutch | 378 KB |
| Romanian | 379 KB |
| Russian | 445 KB |
| Polish | 379 KB |
| Chinese | 476 KB |
| Turkish | 379 KB |
Approval/Declaration
Configuration File
Configuration Software
| CODESYS Software 3.5.18.3 | 1465476 KB |
| CODESYS Software 3.5.16.3 | 1344878 KB |
| Turck Automation Suite TAS | |
Manual
Product Overview
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
Functional accessories
|
Q40AW3LPQ1 | 3033396 |

