Product RU300U-M30E-LIU2PN8X2T-H1151
Measuring Light Screen
Receiver
Order number: 3077527Alternative order number : 77527
- Male M12 × 1, 8-pin
- Scan field 150 mm
- Protection class IP65
- Resolution 5 mm
- Max. range 4 m
- 2 × EZA-MBK-11 brackets included in delivery
- Operating voltage 12…30 VDC
- 2x PNP switching output
- 2x analog output 4…20 mA
- Modbus RTU via RS485, female M12 × 1, 5-pin
- Supports baud rates: 9600, 19200, 38400, 57600 and 115200 Bd

General data
| EAN | 662488775278 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | MX |
| Weight | 1361 g |
Technical Data
| Function | Light screen |
| Operating mode | Receiver |
| Design | Rectangular |
| Construction size | 45.2 x 36 x 227 mm, EZ-Array |
| Range | 400…4000 mm |
| Operating voltage | 12…30 VDC |
| Switching element function | 2 x NO contact |
| Output function | PNP/Analog output |
| Current output | 4…20 mA |
| Communication protocol | Modbus RTU, RS485 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Anodized |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65 |
Mounting accessories
|
BI1.5-EG08-AP6X
Cylindrical, threaded barrel, 8 mm, stainless steel |
4602240 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
Q40AW3LPQ1 | 3033396 |
|
PKG4M-10/TEG | 6628554 |
|
RKC4T-P7X2-10-RSC4T/TEL | 6625413 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

