Product RU130U-M18E-LIU2PN8X2T-H1151
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3062388Alternative order number : 62388
- Cable 2 m
- Teaching function
- Response time, adjustable
- Red visible light
- Operating voltage 12…24 VDC
- Optical sensitivity, adjustable
- Switch-off delay (0…100 ms)

General data
| EAN | 662488623883 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 133 g |
Technical Data
| Function | Fiber optic sensor |
| Operating mode | Plastic fiber |
| Design | Rectangular |
| Construction size | 68.1 x 10.5 x 35.9 mm, D10 |
| Operating voltage | 12…24 VDC |
| Switching element function | NO contact |
| Output function | PNP |
| Current output | 4…20 mA |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -10…+55 °C |
| Protection class | IP50 |
| Special features | keep/defer |
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
Q40AW3LPQ1 | 3033396 |
|
PKG4M-10/TEG | 6628554 |
|
RKC4T-P7X2-10-RSC4T/TEL | 6625413 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |

