Product RU130U-M18ES-2UP8X2-H1151
Food & Beverage Hygienic, TPE
Connection Cable
Order number: 6933451- M12 female connector, angled, 4-pin
- With 2-color LED (PNP, yellow, green)
- Stainless steel coupling nut/screw
- Sheath material: TPE-O
- Sheath color: light gray RAL 7035
- Qualified for drag chain use
- Resistant to chemicals an microbes
- Weatherproof
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Flexible at low temperatures
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Gost, Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 2.0 m

General data
| EAN | 4047101336061 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 70 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -25…+105 °C |
Data Sheets
| German | 1376 KB |
| English | 1337 KB |
| French | 1338 KB |
| Spanish | 1338 KB |
| Czech | 1338 KB |
| Dutch | 1338 KB |
| Romanian | 1338 KB |
| Russian | 1403 KB |
| Polish | 1339 KB |
| Chinese | 1451 KB |
| Turkish | 1339 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |
Product Overview
Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
Functional accessories
|
Q40AW3LPQ1 | 3033396 |

