Product RU100U-M18MS-UP8X2-H1151
Power Supply Cable, PUR
Extension Cable
Order number: 6914153- Power cable: 5 × 1.5 mm2
- Jacket material: PUR, color: gray
- Jacket diameter: 8.5 mm
- Suitable for drag chain use
- Oil resistant and flame retardant
- Halogen free
- 7/8" male, straight
- 7/8" female, straight
- Cable length: 10 m

Mounting accessories
|
TN840/920-Q175L200-H1147 | 7030466 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
Functional accessories
|
Q40AW3LPQ1 | 3033396 |

