Product NIMFE-M12/6.2L101-UN6X-H1141
BL20 electronic module
2 Digital Inputs, 230 VAC
Order number: 6827011- Fieldbus and connection technology independent
- Protection class IP20
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 2 digital inputs, 120/230 VAC

General data
| EAN | 4047101137552 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85389091890 |
| Country of origin | DE |
| Weight | 33 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP20 |
Mounting accessories
|
RJ45S-FKSDD-4422-5M | 6636972 |
|
SLSCR14-1050Q8 | 3072422 |

