Product  LI900P0-Q25LM0-ELIUPN8X3-H1151

Pressure Transmitter

With Current Output (2-Wire)

Order number: 100004273
    • Ceramic measuring cell
    • Extremely high measuring accuracy
    • Compact and robust design
    • Excellent temperature behavior
    • Pressure range 0…50 mbar rel.
    • 10…30 VDC
    • Analog output 4…20 mA
    • Process connection G1/4" female thread, front sealing
    • Connector device, M12 × 1
#

General data

EAN 4047101553697
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Design Without display
Operating voltage 10…30 VDC
Current output 4…20 mA
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0
Ambient temperature -25…+85 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top