Product  P7-LI-Q25L

Pressure Sensor

Relative Pressure: -1…10  Bar

Order number: 100001678
    • 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
    • Housing is rotatable after mounting the process connection
    • Metal measuring cell
    • Pressure peak orifice
    • Pressure range -1…10 bar relative
    • 18…33 VDC
    • NO/NC contact, PNP/NPN output, IO-Link SSP4.1.1
    • Process connection G1/4″ female thread
    • Connector device, M12 × 1
#

General data

EAN 4047101554946
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 311 g

Technical Data

Process connection G 1/4'' female thread
Construction size 107.9 x 38 x 50.2 mm
Housing material Stainless-steel/Plastic, 1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5
Ambient temperature -40…+80 °C
Protection class IP66/IP67/IP69K

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top