Product  LI900P0-Q25LM0-ESG25X3-H1181

Inductive Sensor

Order number: 4405076
    • M30 × 1.5 threaded tube
    • Chrome-plated brass
    • Factor 1 for all metals
    • Resistant to magnetic fields
    • DC 2-wire, 10…65 VDC
    • NO contact
    • Cable connection
#

General data

EAN 4047101137224
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080000
Country of origin DE
Weight 172 g

Technical Data

Design Threaded barrel
Operating voltage 10…65 VDC
Output function NO contact, 2-wire
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, CuZn, Chrome-plated
Ambient temperature -25…+70 °C
Protection class IP68

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top