Product BI4-EM12E-AP45XLD
Photoelectric Sensor
Diffuse-Mode Sensor with Fixed Background Suppression
Order number: 3814143- Miniature sensor with slim housing for confined spaces
- Protection class IP67
- Connection via 150-mm PVC cable with M8 × 1 male connector, 4-pin
- LED, all-round visible
- Switching output, bipolar, light operation

General data
| EAN | 662488766207 |
| eCl@ss-Code (V5.1.4): | 27270904 -/- Diffuse mode sensor with background suppression |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 18 g |
Technical Data
| Design | Rectangular |
| Construction size | 11.3 x 8 x 26 mm, Q2X |
| Operating voltage | 10…30 VDC |
| Output function | PNP/NPN |
| Electrical connection | Cable with connector, M8 × 1 |
| Housing material | Plastic, PC ABS |
| Ambient temperature | -25…+50 °C |
| Protection class | IP67 |
| Special features | Miniature, Crosstalk protection |

