Product BI4-EM12E-AP45XLD-H1141
LED Signal Light
Beacon
Order number: 3078456Alternative order number : 78456
- M12 x 1 connector, male, 5-pin
- Segmented display area
- Horizontally divided
- Multicolor: Red (COL 1) / Green (COL 2)
- Operating voltage 18…30 VDC
- Protection class IP67

General data
| EAN | 662488784560 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 253 g |
Technical Data
| Design | Rectangular |
| Construction size | 107.6 x 80.9 x 41.7 mm, K80L |
| Operating voltage | 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC, Yellow |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
PT0.25R-1501-I2-H1143/D840 | 100004275 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |
Connectivity accessories
|
RSC4.4T-15/TXL1075 | 6636415 |
|
FLTR635-27
Bandpass filter red, 27 mm diameter suitable for LCFxxLEVMP lenses |
3097530 |

