Product NI8U-M12E-VN4X-H1141
Measuring Light Screen
Receiver
Order number: 3078942Alternative order number : 78942
- Male M12 × 1, 8-pin
- Scan field 2400 mm
- Protection class IP65
- Resolution 5 mm
- Max. range 4 m
- 2 × EZA-MBK-11 brackets included in delivery
- Operating voltage 15…30 VDC
- 2x PNP switching output
- 2 x analog outputs 0…10 V
- Modbus RTU via RS485, female M12 × 1, 5-pin
- Supports baud rates: 9600, 19200, 38400, 57600 and 115200 Bd

General data
| EAN | 662488789428 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 90318020000 |
| Country of origin | MX |
| Weight | 8530 g |
Technical Data
| Design | Rectangular |
| Construction size | 45.2 x 36 x 2478 mm, EZ-Array |
| Operating voltage | 15…30 VDC |
| Output function | 2 x NO contact, PNP/Analog output |
| Voltage output | 0…10 V |
| Communication protocol | Modbus RTU, RS485 |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL, Anodized |
| Ambient temperature | -40…+70 °C |
| Protection class | IP65 |
Mounting accessories
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
PT0.25R-1501-I2-H1143/D840 | 100004275 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |
Connectivity accessories
|
QS186EQ7 | 3066425 |
|
TB-8M8Z-3-5 | UX09109 |

