Product  RI-10S10C-2B500-H1181

Draw-Wire

Order number: 100049409
    • Draw-wire sensor for large measuring lengths
    • With permanently installed incremental encoder
    • Measuring principle: optical
    • Sensor protection class IP65
    • ‐20…+85 °C
    • 10…30 VDC
    • Push-pull/HTL with inversion
    • Pulse frequency max. 300 kHz
    • M12 × 1 connector, 8-pin
#

General data

EAN 4047101659474
eCl@ss-Code (V5.1.4): 27270502 -/- Encoder, incremental
Customs tariff number 90318020000
Country of origin DE
Weight 2400 g

Technical Data

Output type Incremental
Operating voltage 10…30 VDC
Output function Push-Pull/HTL, invertable
Electrical connection Connector, M12 × 1
Housing material Titanium anodized aluminium
Ambient temperature -20…+85 °C
Protection class IP65

Mounting accessories

3002779
6632939
3038466
6625615
3036903
100001847
10880
6834065
3802820
6935889
6627379

Functional accessories

D101740
3026123
6814017
6630564
D101763
6626753
1003240
100051169
6934217
6630605
6625385
6900479
6628957
6543145

Select Country

Turck worldwide

to top