Product RA-MW-300-12-DK1-10
Food & Beverage Hygienic, PVC
Extension Cable
Order number: 6934217- M12 female connector, straight, 4-pin
- Stainless steel coupling nut/screw
- M12 female connector, straight, 4-pin
- Jacket material: PVC
- Jacket color: gray RAL 7040
- Resistant to acids and alkalis
- Resistant to oils and chemicals
- Flame-retardant acc. to DIN EN 60332 1-2, DIN EN 60332 2-2, VDE 0482 332-1-2, VDE 0482 332-2-2
- Approvals: Gost, Ecolab
- RoHS and REACH compliant
- Protection class IP67/IP69K
- Cable length: 20 m

General data
| EAN | 4047101364781 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 679 g |
Technical Data
| Connector B | M12 × 1 |
| Cable length | 20.0 m |
| Ambient temperature | 0…+80 °C |
Data Sheets
| German | 348 KB |
| English | 347 KB |
| French | 348 KB |
| Spanish | 348 KB |
| Czech | 348 KB |
| Dutch | 348 KB |
| Romanian | 348 KB |
| Russian | 128 KB |
| Polish | 348 KB |
| Turkish | 349 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |

