Product  RI-09H8E-2F360-C

Inductive Sensor

With Selective Behaviour

Order number: 1615002
    • Threaded barrel, M30 x 1.5
    • Stainless steel, 1.4301
    • Duroplast front cap, very resistant to thermal and mechanical load
    • Detects only non-ferromagnetic metal
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • M12 x 1 male connector
#

General data

EAN 4047101127508
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 135 g

Technical Data

Construction size 77 mm
Operating voltage 10…30 VDC
Output function NO contact, PNP
Electrical connection Connector, M12 × 1
Housing material Stainless steel, 1.4301 (AISI 304)
Ambient temperature 0…+60 °C
Protection class IP67

Mounting accessories

6870808

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top