Product RME-3
Flow Rate Monitoring
Inline Sensor with Integrated Processor
Order number: 6870808- Compact inline flow sensor
- Calorimetric principle
- Monitoring of flow rate
- Monitoring of the medium temperature
- For water/glycol mix
- Parametrized via button
- Protected by software code
- DC 4-wire
- PNP outputs
- NO/NC programmable

General data
| EAN | 4047101046458 |
| eCl@ss-Code (V5.1.4): | 27200403 -/- Flow meter (mass, thermal) |
| Customs tariff number | 90261021000 |
| Country of origin | DE |
| Weight | 549 g |
Technical Data
| Process connection | 3/4″ Swagelok |
| Mounting conditions | Inline sensor |
| Housing material | Plastic, PBT |
| Ambient temperature | 0…+60 °C |
| Protection class | IP65 |

