Product BI2-M12-AZ31X
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3071561Alternative order number : 71561
- Male M12 × 1, 5-pin
- Protection classes IP67 / IP69K
- LED all-round visible
- Selectable operating frequency, protection against crosstalk
- Emitter LED, switchable
- Operating voltage: 10…30 VDC

General data
| EAN | 662488715618 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 66 g |
Technical Data
| Design | Rectangular with thread |
| Construction size | 35 x 22 x 57 mm, QS30 |
| Operating voltage | 10…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+60 °C |
| Protection class | IP69 |
| Special features | Encapsulated, Wash down |

