Product NI4-S12-AZ31X/S100
Potentiometer Amplifier
1-channel
Order number: 7509526- Transmission of potentiometer signals from the Ex area
- Potentiometer, nominal resistance: 0.8…20 kΩ
- Output circuit: 0…10 V
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, TR CU

General data
| EAN | 4047101117998 |
| eCl@ss-Code (V5.1.4): | 27210120 -/- Input/output isolator |
| Customs tariff number | 85369095000 |
| Country of origin | DE |
| Weight | 137 g |
Technical Data
| Operating voltage | 19…29 VDC |
| Electrical connection | 4 × 3-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+60 °C |
| Protection class | IP20 |
Mounting accessories
|
PT0.25R-1501-I2-H1143/D840 | 100004275 |
|
MNI.P.IO_SYSTEM-EXCOM_ABB_PROFIBUS.EN | 100041344 |
|
SM312CVBQDP | 3049073 |
|
RJ45S-FKSDD-4422-5M | 6636972 |

