Product  VH2-M12L-F4-M4-F4/TS1004

Pressure Transmitter

With Current Output (2-Wire)

Order number: 6836171
    • Fully welded metal measuring cell
    • Pressure range 0…2.5 bar rel.
    • Pressure peak orifice
    • 7…33 VDC
    • Analog output 4…20 mA
    • Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
    • Connector device, M12 × 1
#

General data

EAN 4047101395525
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin CH
Weight 90 g

Technical Data

Approvals cULus

Connectivity accessories

U2280-0

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top