Product  PT100R-2104-I2-MP11

Photoelectric Sensor

Retroreflective Laser Sensor with Polarizing Filter

Order number: 3073245

Alternative order number : 73245

    • Male connector, M8 × 1, 4-pin
    • Protection class IP67
    • LED, all-round visible
    • Sensitivity adjusted via potentiometer
    • Microprism reflector BRT-51X51BM recommended for ranges up to 10 m and self-adhesive reflector film BRT-TVHG-2X2 for ranges up to 1.5 m; included in scope of delivery
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488732455
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 63.5 g

Technical Data

Design Rectangular with thread
Operating voltage 10…30 VDC
Electrical connection Connector, M8 × 1
Housing material Plastic, ABS
Ambient temperature -10…+50 °C
Protection class IP67

Select Country

Turck worldwide

to top