Product  DT06-3S-A-2/TXL

Deutsch Connector

Connection Cable

Order number: 100000367
    • Deutsch connector DT06, straight, 3-pin
    • Jacket material: TPE-U (PUR)
    • Jacket color: black, similar to RAL 7021
    • Suitable for drag chain use
    • Flame retardant
    • Halogen free acc. to DIN VDE 0472 part 815
    • RoHS compliant
    • Protection classes IP67 and IP69K
    • Cable length: 2.0 m
#

General data

EAN 4047101437683
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin DE
Weight 107 g

Technical Data

Application Mobile Equipment
Design Connection Cable
Connector A Female, Deutsch DT, Straight
Number of pins 3
Connector body Plastic, TPU, UL 94, Black
Voltage 230 V
Current 8 A
Cable diameter Ø  5.3 mm
Cable length 2.0 m
Cable jacket PUR, Black
Number of Conductors 3
Protection class IP67, IP69K

Select Country

Turck worldwide

to top