Product DWE-40000-135-121-9D38B-H1151
Photoelectric Sensor
Triangulation Sensor with Switching Output
Order number: 3063896Alternative order number : 63896
- Foreground and background suppression
- Operating range 100…400 mm
- M12 × 1 connector rotatable by 90°
- Operating voltage 12…30 VDC
- PNP switching output
- Response time of output 4 ms

General data
| EAN | 662488638962 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 87 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 12…30 VDC |
| Output function | NO/NC, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS/Polycarbonate |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
QS18EP6DQ | 3069210 |
|
RKC4.5T-3/TXO3700 | 6632035 |

