Product DWE-20000-135-121-9D38B-H1151
Vision System
Linear Area Light
Order number: 3014978Alternative order number : 14978
- High-Intensity
- Protection class: IP50
- Color: infrared
- Power supply: 24 VDC
- M12 x 1 male

General data
| EAN | 662488149789 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 200 g |
Technical Data
| Design | Rectangular |
| Operating voltage | 24…0.0 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Anodized AL |
| Ambient temperature | 0…+50 °C |
| Protection class | IP50 |
Connectivity accessories
|
QS18EP6DQ | 3069210 |
|
RKC4.5T-3/TXO3700 | 6632035 |

